Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NaCl |
MDL Number | Molar Mass 58.44 g/mol | RTECS Number VZ4725000 | Synonyms Halite |
Property | Value |
---|---|
Assay | Min. 99.0 % |
pH (5 %, 25 °C) | 5.0 - 9.0 |
Water insoluble matter | Max. 0.005 % |
Barium (Ba) | complying |
Calcium (Ca) | Max. 0.002 % |
Iron (Fe) | Max. 2 ppm |
Potassium (K) | Max. 0.005 % |
Magnesium (Mg) | Max. 0.001 % |
Heavy metals (ICP) ACS | Max. 5 ppm |
Bromide (Br) | Max. 0.01 % |
Chlorate, Nitrate (as NO3) | Max. 0.003 % |
Iodide (I) | Max. 0.002 % |
Phosphate (PO4) | Max. 5 ppm |
Sulfate (SO4) | Max. 0.004 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.465 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 2.160 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Bromine Trifluoride, Lithium |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 800 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 358 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 7.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout