12266
Fluka

Sodium dichromate dihydrate

SKU
12266
Purum, ≥99%
Synonym(s)
Sodium bichromate
Only %1 left
  • ≥95% for general laboratory use.
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Na2Cr2O7 · 2H2O
MDL Number
Molar Mass
298.00 g/mol
Synonyms
Sodium bichromate

Documents

Specifications

PropertyValue
assayMin. 99 %
chloride (Cl)Max. 0.05 %
sulfate (SO4)Max. 0.5 %

Properties

PropertyValue
Boiling Point/RangeDecomposes on heating
ColorOrange
Density2.52 g/cm3 (13 °C)
FlashpointNot applicable
FormCrystalline
GradeChemical Synthesis
Incompatible MaterialsReducing agents, Hydrazine, Combustible material, Organic materials, Corrosive in contact with metals
Lower Explosion LimitNot applicable
Melting Point/Range357 °C (Anhydrous substance)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water2.355 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNegligible
ViscosityNot applicable
pH-ValueNo data available
Product LinePurum
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupI
UN IDUN3086
Add more compare product