Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula NaH2PO4 | Molar Mass 119.98 g/mol |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 98 - 100.5 % |
Loss on drying (130°C) | Max. 1 % |
pH (5 %, 20°C) | 4.2 - 4.5 |
Arsenic (As) | Max. 0.0002 % |
Iron (Fe) | Max. 0.001 % |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 0.005 % |
Sulfate (SO4) | Max. 0.03 % |
Reducing impurities | complying |
Appearance of the solution | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | BP |
Color | Colorless |
Density | 2.36 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | Extra pure |
Incompatible Materials | None |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 650 °C |
Partition Coefficient | Not applicable |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 4.2-4.5 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout