01148
Fluka

Sodium fluoride

SKU
01148
Puriss., meets analytical specification of BP, Ph. Eur., USP, 98.5-100.5% (calc. to the dried substance)
Synonym(s)
Florocid; NaF; Natrium fluoride; Sodium monoflouride
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NaF
MDL Number
Molar Mass
41.99 g/mol
RTECS Number
WB0350000
Synonyms
Florocid; NaF; Natrium fluoride; Sodium monoflouride

Documents

Specifications

PropertyValue
assay (calc. to the dried substance)98.5 - 100.5 %
loss on drying (150°C)Max. 0.5 %
loss on drying (130 °C, 3 h)Max. 0.5 %
acidity or alkalinitycomplying
free acid (as HF)Max. 0.2 %
fluorosilicate (SiF6)complying
free alkali (as NaOH)Max. 0.1 %
iron (Fe)Max. 0.005 %
heavy metals (as Pb)Max. 20 ppm
sodium hexafluorosilicate (Na2SiF6)Max. 0.2 %
chloride (Cl)Max. 10 ppm
sulfate (SO4)Max. 200 ppm
appearance of the solutioncomplying
residual solventscomplying

Properties

PropertyValue
Boiling Point/Range1.704 °C (1.013 hPa)
CertificationPh. Eur., BP, USP
ColorColorless
Density2.7 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsGlass and silicate-containing materials are attacked, With strong mineral acids hydrogen fluoride is produced
Lower Explosion LimitNot applicable
Melting Point/Range990 °C
Partition CoefficientNo data available
Purity Percentage98.50
Purity Details98.50-100.50%
Solubility in Water42 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNot applicable
pH-Value8.0-10.0 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class6.1
Package GroupIII
UN IDUN1690
Add more compare product