Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaF | MDL Number |
Molar Mass 41.99 g/mol | RTECS Number WB0350000 | Synonyms Florocid; NaF; Natrium fluoride; Sodium monoflouride |
Property | Value |
---|---|
Assay | Min. 99.0 % |
Loss on drying (150°C) | Max. 0.3 % |
Water insoluble matter | Max. 0.02 % |
Titrable Acid | Max. 0.03 meq/g |
Titrable Base | Max. 0.01 meq/g |
Iron (Fe) | Max. 0.003 % |
Potassium (K) | Max. 0.02 % |
Heavy metals (as Pb) | Max. 0.003 % |
Sodium Hexafluorosilicicate ( Na2SiF6) | Max. 0.1 % |
Chloride (Cl) | Max. 0.005 % |
Sulfite (SO3) | Max. 0.005 % |
Sulfate (SO4) | Max. 0.03 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.704 °C (1.013 hPa) |
Certification | ACS Reagent |
Color | Colorless |
Density | 2.7 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Glass and silicate-containing materials are attacked, With strong mineral acids hydrogen fluoride is produced |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 990 °C |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 42 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 8.0-10.0 (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1690 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout