Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula NaF | MDL Number |
Molar Mass 41.99 g/mol | RTECS Number WB0350000 |
Property | Value |
---|---|
assay | 98.0 - 102.0 % |
calcium (Ca) | Max. 50 ppm |
cadmium (Cd) | Max. 50 ppm |
cobalt (Co) | Max. 50 ppm |
copper (Cu) | Max. 50 ppm |
iron (Fe) | Max. 50 ppm |
potassium (K) | Max. 2000 ppm |
nickel (Ni) | Max. 50 ppm |
lead (Pb) | Max. 50 ppm |
zinc (Zn) | Max. 50 ppm |
total S (as SO4) | Max. 200 ppm |
vapor Pressure | 1.4 mmHg ( 0 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 1.704 °C (1.013 hPa) |
Color | Colorless |
Density | 2.7 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | With strong mineral acids hydrogen fluoride is produced, Glass and silicate-containing materials are attacked |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 990 °C |
Partition Coefficient | No data available |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | 42 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 8.0-10.0 (20 °C) |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN1690 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout