107603
Honeywell

Sodium formate

SKU
107603
Reagent Grade, 97%
Synonym(s)
Formic acid sodium salt
Only %1 left
  • ≥95% for general laboratory use.
Brand
Honeywell
Beilstein Registry Number CAS Numbers (All) EC Number Linear Formula
HCOONa
MDL Number Molar Mass
68.01 g/mol
RTECS Number
LR0350000
Synonyms
Formic acid sodium salt

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay96.5 - 103.5 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Density1.92 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range255 °C
Partition CoefficientNo data available
Purity Percentage97.00
Purity Details97.00%
Solubility in Water700 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value9.0-10.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product