Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na3Co(NO2)6 | MDL Number |
Molar Mass 403.94 g/mol | RTECS Number GF9480000 | Synonyms Sodium cobaltnitrite; Sodium hexanitritocobaltate(III) |
Property | Value |
---|---|
insoluble in acetic acid | Max. 0.02 % |
suitability for K determination | complying |
calcium (Ca) | Max. 50 ppm |
cadmium (Cd) | Max. 5 ppm |
chromium (Cr) | Max. 50 ppm |
copper (Cu) | Max. 5 ppm |
iron (Fe) | Max. 20 ppm |
potassium (K) | Max. 50 ppm |
magnesium (Mg) | Max. 5 ppm |
manganese (Mn) | Max. 5 ppm |
nickel (Ni) | Max. 20 ppm |
lead (Pb) | Max. 100 ppm |
zinc (Zn) | Max. 10 ppm |
chloride (Cl) | Max. 50 ppm |
sulfate (SO4) | Max. 500 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | Tan |
Density | No data available |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Amines, Reducing agents, Reactions with combustible substances |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 220 °C |
Partition Coefficient | No data available |
Solubility in Water | 720 g/l |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 5 at 100 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1479 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout