Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | EC Number | Linear Formula NaHCO3 | Molar Mass 84.01 g/mol |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
Assay (excluding dried substance) | 99.7 - 100.3 % |
Water insoluble matter | Max. 0.015 % |
pH (5 %, 25 °C) | Max. 8.6 |
Ammonium (NH4) | Max. 5 ppm |
Arsenic (As) | Max. 2 ppm |
Calcium (Ca) | Max. 100 ppm |
Cadmium (Cd) | Max. 0.0005 % |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 5 ppm |
Potassium (K) | Max. 0.005 % |
Magnesium (Mg) | Max. 0.005 % |
Lead (Pb) | Max. 0.0005 % |
Zinc (Zn) | Max. 0.0005 % |
Heavy metals (as Pb) | Max. 5 ppm |
Chloride (Cl) | Max. 10 ppm |
Phosphate (PO4) | Max. 0.001 % |
Sulfate (SO4) | Max. 150 ppm |
I reducing matters (as SO2) | Max. 0.005 % |
S-compounds (as SO4) | Max. 0.003 % |
Appearance of the solution | complying |
Residual solvents | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Not applicable |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless |
Density | 2.2 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | ACS Grade |
Incompatible Materials | Acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | Not applicable.Decomposes before melting. |
Partition Coefficient | No data available |
Solubility in Water | 90 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 8.0-8.6 (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout