06306
Honeywell

Sodium hydroxide

SKU
06306
Microprills, ≥98.5%
Synonym(s)
Caustic soda
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:
    Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.
    Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Honeywell
CAS Numbers (All) EC Number Linear Formula
NaOH
MDL Number
Molar Mass
40.00 g/mol
RTECS Number
WB4900000
Synonyms
Caustic soda

Documents

Specifications

PropertyValue
Vapor Pressure<18 mmHg ( 20 °C)
AssayMin. 98.5 %
Assay of Na2CO3Max. 1 %
Iron (Fe)Max. 0.001 %
Chloride (Cl)Max. 0.02 %
Sulfate (SO4)Max. 0.05 %
Vapor Pressure3 mmHg ( 37 °C)
Vapor Density>1 (vs air)
Formmicroprills

Properties

PropertyValue
Boiling Point/Range1.390 °C (1.013 hPa)
ColorColorless
CorrosivityCorrosive to metals
Density2.13 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsExothermic reaction with strong acids, Exothermic reaction with water, Gives off hydrogen by reaction with metals, Tin, Aluminium, Zin
Lower Explosion LimitNot applicable
Melting Point/Range319 °C
Partition CoefficientNo data available
Purity Percentage98.50
Purity Details>=98.50%
Solubility in WaterCompletely soluble
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-ValueAlkaline
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class8
Package GroupII
UN IDUN1823
Add more compare product