Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Linear Formula NaOH | MDL Number | Synonyms Natrii Hydroxidum; Natrii Hydroxidum; Natrii Hydroxidum; Natrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; Natrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; Natrii Hydroxidum; Natrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; Natrii Hydroxidum; ?Caustic Soda?Caustic SodaNatrii Hydroxidum; ?Caustic Soda? |
Property | Value |
---|---|
Assay | Min. 32 % |
Iron (Fe) | Max. 0.002 % |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 0.005 % |
Sulfate (SO4) | Max. 0.005 % |
Property | Value |
---|---|
Boiling Point/Range | 120 °C (1.013 hPa) |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.35 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Extra pure |
Incompatible Materials | Nitromethane, Acids, Zinc, Tin, Aluminium, Nitro compounds, Organic halogens, Combustible material, Exothermic reaction with water, Gives of |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 32.00 |
Purity Details | 32.00% |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Similar to water |
pH-Value | Alkaline |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout