Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula NaOH | MDL Number | Molar Mass 40.0 g/mol |
Synonyms Sodium hydroxide solution |
Property | Value |
---|---|
factor | 0.998 - 1.002 |
BAM/EMPA ref.-material | effective |
BAM/EMPA Certificate no. | effective |
Traceable to NIST SRM | effective |
Property | Value |
---|---|
Boiling Point/Range | 100 °C |
Certification | Traceable to SRM from NIST |
Color | Colorless |
Corrosivity | Corrosive to metals |
Density | 1.07 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Concentrate |
Incompatible Materials | Aluminium, On dilution or dissolving in water, considerable heating always occurs, Gives off hydrogen by reaction with metals, Tin, Zi |
Lower Explosion Limit | Not applicable |
Melting Point/Range | -10-14 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Alkaline |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout