Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaOH | MDL Number |
Property | Value |
---|---|
Assay | 30.0 - 32.0 % |
Assay of Na2CO3 | Max. 0.1 % |
Density (D 20/4) | 1.330 - 1.360 |
Aluminium (Al) | Max. 20 ppb |
Arsenic (As) | Max. 0.005 ppm |
Barium (Ba) | Max. 200 ppb |
Calcium (Ca) | Max. 100 ppb |
Cadmium (Cd) | Max. 2 ppb |
Cerium (Ce) | Max. 5 ppb |
Cobalt (Co) | Max. 2 ppb |
Chromium (Cr) | Max. 10 ppb |
Copper (Cu) | Max. 5 ppb |
Europium (Eu) | Max. 5 ppb |
Iron (Fe) | Max. 10 ppb |
Mercury (Hg) | Max. 1 ppb |
Iridium (Ir) | Max. 500 ppb |
Potassium (K) | Max. 2000 ppb |
Lanthanum (La) | Max. 5 ppb |
Lithium (Li) | Max. 200 ppb |
Magnesium (Mg) | Max. 50 ppb |
Manganese (Mn) | Max. 2 ppb |
Nickel (Ni) | Max. 5 ppb |
Lead (Pb) | Max. 10 ppb |
Palladium (Pd) | Max. 500 ppb |
Platinum (Pt) | Max. 500 ppb |
Rhodium (Rh) | Max. 500 ppb |
Ruthenium (Ru) | Max. 500 ppb |
Antimony (Sb) | Max. 0.01 ppm |
Scandium (Sc) | Max. 5 ppb |
Selenium (Se) | Max. 0.01 ppm |
Samarium (Sm) | Max. 5 ppb |
Strontium (Sr) | Max. 100 ppb |
Thallium (Tl) | Max. 5 ppb |
Vanadium (V) | Max. 100 ppb |
Yttrium (Y) | Max. 5 ppb |
Ytterbium (Yb) | Max. 5 ppb |
Zinc (Zn) | Max. 10 ppb |
Total nitrogen (as N) | Max. 2 ppm |
Silicate (as SiO2) | Max. 1 ppm |
Bromide (Br) | Max. 100 ppb |
Chloride (Cl) | Max. 500 ppb |
Fluoride (F) | Max. 100 ppb |
Nitrite (NO2) | Max. 100 ppb |
Nitrate (NO3) | Max. 500 ppb |
Phosphate (PO4) | Max. 50 ppb |
Sulfate (SO4) | Max. 1000 ppb |
Property | Value |
---|---|
Concentration | ≥30.00% |
Form | Liquid |
Grade | Trace Analysis |
Purity Percentage | 30.00 |
Purity Details | >=30.00% |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout