Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaOH | Molar Mass 40.0 g/mol |
RTECS Number WB4900000 | Synonyms NaOH;Caustic soda |
Property | Value |
---|---|
appearance | complying |
assay | 49.0 - 51.0 % |
alkalis (as Na2O) | 38.0 - 39.5 % |
assay of Na2CO3 | Max. 0.10 % |
aluminium (Al) | Max. 0.5 ppm |
arsenic (As) | Max. 0.1 ppm |
calcium (Ca) | Max. 1 ppm |
cadmium (Cd) | Max. 0.05 ppm |
cobalt (Co) | Max. 0.1 ppm |
chromium (Cr) | Max. 0.5 ppm |
iron (Fe) | Max. 3 ppm |
mercury (Hg) | Max. 0.05 ppm |
nickel (Ni) | Max. 1 ppm |
lead (Pb) | Max. 0.1 ppm |
chloride (Cl) | Max. 40 ppm |
chlorate (ClO3) | Max. 4 ppm |
sulfate (SO4) | Max. 30 ppm |
Property | Value |
---|---|
Boiling Point/Range | 143 °C |
Color | Colorless |
Density | 1.525 g/cm3 |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Reagent Grade |
Incompatible Materials | Zinc,tin,aluminium,gives off hydrogen by reaction with metals,exothermic reaction with strong acids,on dilution or dissolving |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 12 °C |
Partition Coefficient | No data available |
Solubility in Water | In all proportions |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 14 |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout