Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Honeywell's high-quality titration products cover the complete titration workflow and include:
Brand Fluka | CAS Numbers (All) | Linear Formula NaOH | MDL Number | Molar Mass 40 g/mol |
RTECS Number WB4900000 | Synonyms NaOH;Caustic soda |
Property | Value |
---|---|
Assay | 0.950 - 1.050 N |
Carbonate (as Na2CO3) | Max. 0.03 N |
Traceable to NIST SRM | effective |
Vapor Pressure | 3 mmHg ( 37 °C) |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | 100 °C |
Certification | Traceable to SRM from NIST |
Color | Colorless |
Concentration | 1.0 M |
Corrosivity | Corrosive to metals |
Density | 1.04 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Gives off hydrogen by reaction with metals, Exothermic reaction with strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 0 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Similar to water |
Viscosity | No data available |
pH-Value | 13 - 14 |
Product Line | Volumetric |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout