Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Burdick & Jackson | CAS Numbers (All) | Molar Mass 40 g/mol | RTECS Number WB4900000 | Synonyms NaOH;Caustic soda |
Property | Value |
---|---|
factor | 0.999 - 1.001 |
BAM/EMPA ref.-material | effective |
BAM/EMPA Certificate no. | effective |
Traceable to NIST SRM | effective |
Property | Value |
---|---|
Boiling Point/Range | 100 °C (1.013 hPa) |
Certification | Ph. Eur. |
Color | Colorless |
Concentration | 0.1 M |
Corrosivity | Corrosive to metals |
Density | 1.000 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Liquid |
Grade | Volumetric Titration |
Incompatible Materials | Strong acids, Metals |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Solubility in Water | Completely miscible |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | Alkaline |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout