Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula NaOH | MDL Number | Molar Mass 40.0 g/mol |
Synonyms Caustic soda |
Property | Value |
---|---|
assay | 49.0 - 51.0 % |
density (D 20/4) | 1.500 - 1.540 |
carbonate (as Na2CO3) | Max. 0.1 % |
absorbance 500 nm | Max. 0.02 |
absorbance at 300 nm | Max. 0.03 |
absorbance 280 nm | Max. 0.08 |
absorbance at 260 nm | Max. 0.15 |
absorbance at 240 nm | Max. 0.17 |
suitability test (HPLC) | complying |
Property | Value |
---|---|
Boiling Point/Range | 143 °C |
Certification | For HPLC |
Color | Colorless |
Concentration | 50.00% |
Corrosivity | Corrosive to metals |
Density | 1.525 g/cm3 |
Flashpoint | Not applicable |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | On dilution or dissolving in water, considerable heating always occurs, Exothermic reaction with strong acids, Gives off hydrogen by |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 12 °C |
Partition Coefficient | No data available |
Purity Percentage | 50.00 |
Purity Details | 50.00% |
Solubility in Water | In all proportions |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 14 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | II |
UN ID | UN1824 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout