03129
Fluka

Sodium iodide

SKU
03129
Puriss., meets analytical specification of BP, Ph. Eur., USP, 99-100.5% (calc. to the dried substance)
Synonym(s)
Sodium monoiodide
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
NaI
MDL Number
Molar Mass
149.89 g/mol
RTECS Number
WB6475000
Synonyms
Sodium monoiodide

Documents

Specifications

PropertyValue
assay (calculated to the dried substance)99.0 - 100.5 %
assay (calc. to the dried substance)99.0 - 100.5 %
appearance of the solutioncomplying
loss on drying (105°C)Max. 3.0 %
water (Karl Fischer)Max. 2.0 %
alkalinely reacting impuritiescomplying
iron (Fe)Max. 5 ppm
potassium (K)complying
heavy metals (as Pb)Max. 5 ppm
iodate (IO3)Max. 2 ppm
iodate (JO3)complying
sulfate (SO4)Max. 150 ppm
thiosulfate (S2O3)Max. 0.005 %
thiosulfate and bariumcomplying
nitrate, nitrite, ammoniumcomplying
residual solventscomplying

Properties

PropertyValue
Boiling Point/Range1.304 °C (1.013 hPa)
CertificationPh. Eur., BP, USP
ColorColorless
Density3.67 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong acids, Oxidizing agents, Nitrates
Lower Explosion LimitNot applicable
Melting Point/Range662 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-100.50%
Solubility in Water1.793.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product