Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaIO4 | MDL Number |
Molar Mass 213.89 g/mol | RTECS Number SD4550000 | Synonyms Sodium periodate |
Property | Value |
---|---|
assay | Min. 99.8 % |
assay (ex dried subst.) | 99.8 - 100.3 % |
loss on drying (110°C) | Max. 0.2 % |
iron (Fe) | Max. 0.001 % |
manganese (Mn) | Max. 0.0001 % |
heavy metals (as Pb) | Max. 0.001 % |
other halogens (as Cl) | Max. 0.01 % |
sulfate (SO4) | Max. 0.005 % |
Property | Value |
---|---|
Autoignition Temperature | 262 °C |
Boiling Point/Range | No data available |
Certification | ACS Reagent, Ph. Eur. |
Color | Colorless to Yellowish |
Density | 3.86 g/cm3 |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Combustible material, Reducing agents, Powdered metals, Strong acids |
Lower Explosion Limit | No data available |
Melting Point/Range | 270 °C (Decomposes before melting) |
Purity Percentage | 99.80 |
Purity Details | >=99.80% |
Solubility in Water | 80-93 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | I |
UN ID | UN3085 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout