Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | MDL Number | Molar Mass NaHSO3: 104.06 g/mol and Na2S2O5: 190.11 g/mol | RTECS Number VZ2000000 |
Synonyms Sodium hydrogen sulfite;sodium hydrogensulfite;Sodium bisulphite;Monosodium sulfite;Sodium sulhydrate; |
Property | Value |
---|---|
Identity (IR) | complying |
Assay of total-SO2 | min. 58.5 % |
Water insoluble matter | max. 0.005 % |
Iron (Fe) | max. 0.002 % |
Heavy metals (as Pb) | max. 0.001 % |
Chloride (Cl) | max. 0.02 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Certification | ACS Reagent |
Color | Colorless |
Concentration | 100.00% |
Density | 2.36 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Contact with strong acids liberates sulphur dioxide..Oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | > 150 °C.Decomposes without melting. |
Partition Coefficient | -3.7 |
Solubility in Water | (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | 2.36 g/cm3 (20 °C) |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | 3.5 - 5.0 at50 g/l (20 °C) |
Storage Temperature | Room Temperature |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout