13315
Fluka

Sodium molybdate dihydrate

SKU
13315
Puriss., meets analytical specification of Ph Eur, 99-100.5% (calc. to the dried substance)
Synonym(s)
Molybdic acid sodium salt dihydrate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Na2MoO4 · 2H2O
MDL Number
Molar Mass
241.95 g/mol
RTECS Number
231-551-7
Synonyms
Molybdic acid sodium salt dihydrate

Documents

Specifications

PropertyValue
assay (calc. to the dried substance)99.0 - 100.5 %
loss on drying (140°C, 3h)14.0 - 16.0 %
ammonium (NH4)Max. 10 ppm
iron (Fe)Max. 0.001 %
heavy metals (as Pb)Max. 10 ppm
chloride (Cl)Max. 50 ppm
phosphate (PO4)Max. 200 ppm
sulfate (SO4)Max. 0.05 %
appearance of the solutioncomplying
residual solventscomplying

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationPh. Eur.
ColorWhite
Concentration99.00-100.50%
Density2.700 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeReagent Grade
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/Range100 °C (Elimination of water of crystallisation)
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-100.50%
Solubility in Water840.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value7.0-10.0 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product