65909
Burdick & Jackson

Sodium nitrate

SKU
65909
Puriss. p.a., Reagent ACS, Reagent ISO
Synonym(s)
Chile Salpeter
Only %1 left
Brand
Burdick & Jackson
CAS Numbers (All) MDL Number Molar Mass
84.99 g/mol
Synonyms
Chile Salpeter

Documents

Specifications

PropertyValue
AssayMin. 99.5 %
Water insoluble matterMax. 0.005 %
pH (5 %, 25 °C)5.5 - 8.0
Ammonium (NH4)Max. 0.002 %
Calcium (Ca)Max. 0.002 %
Cadmium (Cd)Max. 0.0005 %
Copper (Cu)Max. 0.0005 %
Iron (Fe)Max. 0.0002 %
Potassium (K)Max. 0.005 %
Magnesium (Mg)Max. 0.001 %
Lead (Pb)Max. 0.0005 %
Zinc (Zn)Max. 0.0005 %
Heavy metals (as Pb)Max. 0.0005 %
Chloride (Cl)Max. 0.0005 %
Iodate (IO3)Max. 0.0005 %
Nitrite (NO2)Max. 0.001 %
Phosphate (PO4)Max. 0.0002 %
Sulfate (SO4)Max. 0.003 %

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeDecomposes on heating
CertificationACS Reagent, ISO
ColorColorless
Density2.26 g/cm3 (20 °C)
FlashpointNot applicable
FormCrystalline
GradeACS Grade
Incompatible MaterialsAs oxidising agent, attacks organic substances such as wood, paper, fats, Reducing agents, Acids, Combustible material, Sulphur, Cyanide
Lower Explosion LimitNot applicable
Melting Point/Range308 °C
Partition CoefficientNot applicable
Solubility in Water883.0 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value5.0-7.0 (20 °C) (as aqueous solution)
Product LinePuriss. p.a.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupIII
UN IDUN1498
Add more compare product