Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2[Fe(CN)5NO] · 2H2O | MDL Number |
Molar Mass 297.95 g/mol | RTECS Number 238-373-9 | Synonyms Nitroprusside sodium; SNP; Sodium nitroferricyanide; Sodium pentacyanonitrosylferrate |
Property | Value |
---|---|
assay | 99.0 - 101.0 % |
water insoluble matter | Max. 0.01 % |
calcium (Ca) | Max. 10 ppm |
cadmium (Cd) | Max. 5 ppm |
cobalt (Co) | Max. 5 ppm |
chromium (Cr) | Max. 50 ppm |
copper (Cu) | Max. 5 ppm |
potassium (K) | Max. 3000 ppm |
magnesium (Mg) | Max. 5 ppm |
manganese (Mn) | Max. 5 ppm |
nickel (Ni) | Max. 5 ppm |
lead (Pb) | Max. 5 ppm |
zinc (Zn) | Max. 50 ppm |
chloride (Cl) | Max. 100 ppm |
sulfate (SO4) | Max. 100 ppm |
hexacyanoferrate(II) ([Fe(CN)6]4-) | Max. 200 ppm |
hexacyanoferrate(III) ([Fe(CN)6]3-) | Max. 100 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent, Ph. Eur. |
Color | Dark Violet |
Concentration | >=99.00% |
Density | 1.72 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Crystalline |
Grade | ACS Grade |
Incompatible Materials | Acids, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 400 g/l (20 °C slow decomposition) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 5 at 50 g/l (20 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 6.1 |
Package Group | III |
UN ID | UN3288 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout