Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NaOOCCOONa |
MDL Number | Molar Mass 134.00 g/mol | Synonyms Ethanedioic acid sodium salt; Oxalic acid disodium salt |
Property | Value |
---|---|
Assay | Min. 99 % |
Water insoluble matter | Max. 0.1 % |
Aluminium (Al) | Max. 0.0005 % |
Calcium (Ca) | Max. 0.001 % |
Copper (Cu) | Max. 0.0005 % |
Iron (Fe) | Max. 0.0005 % |
Potassium (K) | Max. 0.005 % |
Magnesium (Mg) | Max. 0.0005 % |
Lead (Pb) | Max. 0.001 % |
Zinc (Zn) | Max. 0.0005 % |
Phosphorus (P) | Max. 0.0005 % |
Chloride (Cl) | Max. 0.002 % |
Sulfate (SO4) | Max. 0.002 % |
Ammonium (NH4) | Max. 0.002 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | 2.340 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 250-270 °C |
Partition Coefficient | No data available |
Solubility in Water | 13.4 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | 6.5-8.5 (20 °C) |
Product Line | BioXtra |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout