Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaBO3 · 4H2O | MDL Number |
Molar Mass 153.86 g/mol | RTECS Number 239-172-9 |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 92.5 - 106.7 % |
Assay of active oxygen (O) | 9 - 11 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | White |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Chemical Synthesis |
Incompatible Materials | As oxidising agent, attacks organic substances such as wood, paper, fats, Strong reducing agents, Reactions with metals in powder for |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 60 °C (Decomposes without melting) |
Partition Coefficient | Not applicable |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Alkaline (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | II |
UN ID | UN1479 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout