Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
LabReady™ Solvent Blends
Brand Burdick & Jackson | CAS Numbers (All) | Synonyms Cyanomethane |
Property | Value |
---|---|
No Records |
Property | Value |
---|---|
Boiling Point/Range | 70.56 °C |
Color | Colorless |
Density | 1.0267 g/cm3 (25 °C) |
Flashpoint | 10 °C |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Organic materials, Powdered metals, May attack many plastics, rubbers and coatings, Perchlorates, Sulfites, Reducing agents, Oxidizing ag |
Lower Explosion Limit | Not determined |
Upper Explosion Limit | Not determined |
Vapor Pressure | Not determined |
pH-Value | 2.9 |
Product Line | B&J Brand™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 3 |
Package Group | II |
UN ID | UN1648 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout