Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Linear Formula NaIO4 | MDL Number | Molar Mass 231.89 g/mol |
Synonyms Sodium (meta)periodate |
Property | Value |
---|---|
Matrix | silica gel support |
Appearance of the substance | complying |
Assay | 9.0 - 11.0 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | White |
Density | 3.860 g/cm3 |
Flashpoint | No data available |
Form | Crystalline |
Grade | Chemical Synthesis |
Incompatible Materials | Organic materials, Reducing agents, Metals, Powdered metals |
Lower Explosion Limit | No data available |
Melting Point/Range | 300 °C |
Solubility in Water | 107 g/l completely miscible (20 °C) |
Upper Explosion Limit | No data available |
Viscosity | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | I |
UN ID | UN3085 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout