Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula Na2O2 | MDL Number |
Molar Mass 77.98 g/mol | Synonyms Sodium superoxide |
Property | Value |
---|---|
Particle Size | +140 mesh |
Appearance | complying |
Assay | 96.5 - 103.5 % |
Grain size > 140 mesh | Min. 95 % |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Boiling Point/Range | Decomposes on heating |
Color | Yellowish |
Concentration | >=97.00% |
Density | 2.8 g/cm3 (20 °C) |
Flashpoint | Not applicable |
For Use With (Equipment) | Labratory use |
Form | Pellets |
Grade | Reagent Grade |
Incompatible Materials | Combustible material, Strong acids, Strong reducing agents, Organic materials, Metals, Water |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 660 °C |
Partition Coefficient | Not applicable |
Purity Percentage | 97.00 |
Purity Details | >=97.00% |
Solubility in Water | Decomposes in contact with water |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | Alkaline (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 5.1 |
Package Group | I |
UN ID | UN1504 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout