13457
Honeywell

Sodium peroxodisulfate

SKU
13457
100%
Synonym(s)
Disodium peroxodisulphate
Only %1 left
Brand
Honeywell
CAS Numbers (All) Molar Mass
238.1 g/mol
Synonyms
Disodium peroxodisulphate

Documents

Specifications

PropertyValue
assayMin. 99 %
iron (Fe)Max. 0.002 %
heavy metals (as Pb)Max. 0.003 %
chloride (Cl)Max. 0.005 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorColorless
Concentration100.00%
CorrosivityNo data available
DensityNo data available
FlashpointNot applicable
FormSolid
GradeReagent Grade
Incompatible MaterialsStrong acids, Bases, Reducing agents, Organic materials, Combustible material, Alcohols, Heavy metal salts
Lower Explosion LimitNo data available
Melting Point/Range180 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details>=99.00%
Solubility in Water730 g/l (25 °C)
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-Value2.5-4.0 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class5.1
Package GroupIII
UN IDUN1505
Add more compare product