Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 163.94 g/mol |
Property | Value |
---|---|
Appearance (color) | complying |
Appearance (form) | complying |
Assay | 95.5 - 104.5 % |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Strong acids |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 75 °C (Decomposes before melting) |
Partition Coefficient | No data available |
Purity Details | >=94.00% |
Solubility in Water | 121 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | Not applicable |
pH-Value | 11 (20 °C) |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout