Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Synonyms Buffer solution from phosphoric acid/di-Sodium hydrogen phosphate; Phosphoric acid/di-Sodium hydrogen phosphate solution |
Property | Value |
---|---|
Assay | 0.3 - 0.4 mol/l |
Density (D 20/4) | 1.054 - 1.064 |
Suitability test (HPLC) | complying |
Absorbance 500 nm | Max. 0.02 |
Absorbance at 300 nm | Max. 0.03 |
Absorbance at 230 nm | Max. 0.06 |
Absorbance at 220 nm | Max. 0.08 |
Absorbance at 210 nm | Max. 0.1 |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | For HPLC |
Color | No data available |
Density | No data available |
Flashpoint | No data available |
For Use With (Equipment) | For HPLC |
Form | Liquid |
Grade | HPLC Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | No data available |
Solubility in Water | Soluble |
Upper Explosion Limit | No data available |
pH-Value | 4.3 |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout