04276
Fluka

Sodium phosphate dibasic

SKU
04276
Puriss., meets analytical specification of BP, Ph. Eur., USP, FCC, E 339, anhydrous, 98-100.5% (calc. to the dried substance)
Synonym(s)
sec-Sodium phosphate; Disodium hydrogen phosphate; Disodium phosphate; Sodium hydrogenphosphate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Na2HPO4
MDL Number
Molar Mass
141.96 g/mol
RTECS Number
WC4500000
Synonyms
sec-Sodium phosphate; Disodium hydrogen phosphate; Disodium phosphate; Sodium hydrogenphosphate

Documents

Specifications

PropertyValue
assay (calc. to the dried substance)98.0 - 100.5 %
assay of NaH2PO4 (calc.to dried subst.)Max. 1.0 %
loss on drying (105°C, 4 h)Max. 1.0 %
loss on drying (130°C)Max. 1.0 %
pH (1 %,20°C)8.4 - 9.6
ammonium (NH4)Max. 0.002 %
arsenic (As)Max. 1 ppm
cadmium (Cd)Max. 1 ppm
copper (Cu)Max. 0.001 %
iron (Fe)Max. 20 ppm
mercury (Hg)Max. 1 ppm
lead (Pb)Max. 1 ppm
zinc (Zn)Max. 0.001 %
heavy metals (as Pb)Max. 10 ppm
chloride (Cl)Max. 50 ppm
fluoride (F)Max. 10 ppm
pyrophosphate (as Na4P2O7)Max. 2.0 %
sulfate (SO4)Max. 200 ppm
water insoluble matterMax. 0.2 %
appearance of the solutioncomplying
reducing impuritiescomplying
residual solventscomplying
turbidityMax. 3.5 NTU

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationPh. Eur., BP, FCC, USP, E339
ColorColorless
FlashpointNot applicable
FormPowder
GradeReagent Grade
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/RangeNo data available
Partition CoefficientNo data available
Purity Percentage98.00
Purity Details98.00-100.50%
Solubility in Water125 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
pH-Value8.9-9.2 (20 °C)
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product