Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
TraceSELECT™ Ultra and TraceSELECT
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2HPO4 | MDL Number |
Molar Mass 141.96 g/mol | Synonyms sec-Sodium phosphate; Disodium hydrogen phosphate; Disodium phosphate; Sodium hydrogenphosphate |
Property | Value |
---|---|
arsenic (As) | Max. 0.1 ppm |
barium (Ba) | Max. 1 ppm |
calcium (Ca) | Max. 0.5 ppm |
cadmium (Cd) | Max. 0.01 ppm |
cerium (Ce) | Max. 0.01 ppm |
cobalt (Co) | Max. 0.01 ppm |
cesium (Cs) | Max. 5 ppm |
copper (Cu) | Max. 0.01 ppm |
europium (Eu) | Max. 0.01 ppm |
iron (Fe) | Max. 0.05 ppm |
mercury (Hg) | Max. 5 ppb |
iridium (Ir) | Max. 2 ppm |
potassium (K) | Max. 2 ppm |
lanthanum (La) | Max. 0.01 ppm |
lithium (Li) | Max. 1 ppm |
magnesium (Mg) | Max. 0.1 ppm |
manganese (Mn) | Max. 0.01 ppm |
nickel (Ni) | Max. 0.01 ppm |
lead (Pb) | Max. 0.01 ppm |
palladium (Pd) | Max. 0.5 ppm |
platinum (Pt) | Max. 0.5 ppm |
rubidium (Rb) | Max. 5 ppm |
rhodium (Rh) | Max. 0.5 ppm |
ruthenium (Ru) | Max. 0.5 ppm |
antimony (Sb) | Max. 0.05 ppm |
selenium (Se) | Max. 0.01 ppm |
samarium (Sm) | Max. 0.01 ppm |
strontium (Sr) | Max. 0.5 ppm |
thallium (Tl) | Max. 0.01 ppm |
vanadium (V) | Max. 0.1 ppm |
yttrium (Y) | Max. 0.01 ppm |
ytterbium (Yb) | Max. 0.01 ppm |
zinc (Zn) | Max. 0.05 ppm |
chloride (Cl) | Max. 5 ppm |
sulfate (SO4) | Max. 30 ppm |
total nitrogen (as N) | Max. 10 ppm |
Property | Value |
---|---|
Autoignition Temperature | Not applicable |
Boiling Point/Range | No data available |
Color | Colorless |
Concentration | 100.00% |
Density | No data available |
Flashpoint | Not applicable |
Form | Powder |
Grade | Trace Analysis |
Incompatible Materials | No information available. |
Lower Explosion Limit | Not applicable |
Melting Point/Range | No data available |
Partition Coefficient | No data available |
Purity Percentage | 100.00 |
Purity Details | >=99.999% |
Solubility in Water | 125 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Density | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 8.9-9.2 (20 °C) |
Product Line | TraceSELECT™ |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout