30414
Fluka

Sodium phosphate dibasic dodecahydrate

SKU
30414
99-101% (calc. to the dried substance)
Synonym(s)
sec-Sodium phosphate; Disodium hydrogen phosphate dodecahydrate; Disodium phosphate; di-Sodium hydrogen phosphate dodecahydrate
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
Na2HPO4 · 12H2O
MDL Number
Molar Mass
358.14 g/mol
RTECS Number
231-448-7
Synonyms
sec-Sodium phosphate; Disodium hydrogen phosphate dodecahydrate; Disodium phosphate; di-Sodium hydrogen phosphate dodecahydrate

Documents

Specifications

PropertyValue
Assay99.5 - 102.0 %
Assay of NaH2PO4Max. 2.5 %
Water insoluble matterMax. 0.005 %
Water (Karl Fischer)57.0 - 61.0 %
pH (5 %, 25 °C)9.0 - 9.4
Arsenic (As)Max. 0.5 ppm
Copper (Cu)Max. 0.0005 %
Iron (Fe)Max. 5 ppm
Potassium (K)Max. 0.001 %
Lead (Pb)Max. 0.0002 %
Zinc (Zn)Max. 0.0005 %
Heavy metals (as Pb)Max. 5 ppm
Chloride (Cl)Max. 5 ppm
Sulfate (SO4)Max. 50 ppm
Total NMax. 0.001 %
Reducing impuritiescomplying
Appearance of the solutioncomplying

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
Boiling Point/RangeNo data available
ColorColorless
Density1.52 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeChemical Synthesis
Incompatible MaterialsNo information available.
Lower Explosion LimitNot applicable
Melting Point/Range34 °C
Partition CoefficientNo data available
Purity Percentage99.00
Purity Details99.00-101.00%
Solubility in Water77 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
pH-Value9.0-9.3 (20 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product