Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula NaH2PO4 · H2O | MDL Number |
Molar Mass 137.99 g/mol | RTECS Number 231-449-2 | Synonyms Monosodium phosphate; Sodium dihydrogen phosphate monohydrate |
Property | Value |
---|---|
Assay | 99.0 - 101.0 % |
pH (5 %, 25 °C) | 4.1 - 4.5 |
Colour of the solution | complying |
Turbidity of solution | complying |
Water insoluble matter | Max. 0.01 % |
Arsenic (As) | Max. 0.5 ppm |
Calcium (Ca) | Max. 10 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Potassium (K) | Max. 50 ppm |
Magnesium (Mg) | Max. 5 ppm |
Manganese (Mn) | Max. 5 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 5 ppm |
Sulfate (SO4) | Max. 30 ppm |
Total nitrogen (as N) | Max. 10 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Color | White |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | None |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 650 °C (Anhydrous substance) |
Partition Coefficient | Not applicable |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | Soluble |
Upper Explosion Limit | Not applicable |
pH-Value | 4.1-4.5 at 50 g/l (25 °C) |
Product Line | Puriss. p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout