66146
Burdick & Jackson

Sodium sulfate anhydrous

SKU
66146
Extra pure, meets analytical specifications of Reagent European Pharmacopoeia, BP, USP
Only %1 left
Brand
Burdick & Jackson
CAS Numbers (All) EC Number Linear Formula
Na2SO4
Molar Mass
142.04 g/mol

Documents

Specifications

PropertyValue
Assay (calculated to the dried substance)99.0 - 100.5 %
Loss on drying (130°C)Max. 0.5 %
Free acid (as H2SO4)Max. 0.05 %
Free alkali (as NaOH)Max. 0.04 %
Arsenic (As)Max. 0.0002 %
Calcium (Ca)Max. 0.005 %
Iron (Fe)Max. 0.005 %
Magnesium (Mg)Max. 0.005 %
Zinc (Zn)Max. 0.03 %
Heavy metals (as Pb)Max. 0.001 %
Chloride (Cl)Max. 0.02 %
Appearance of the solutioncomplying
Acidity or alkalinitycomplying
Residual solventscomplying

Properties

PropertyValue
Boiling Point/RangeNo data available
CertificationPh. Eur., BP, USP
ColorColorless
Density2.68 g/cm3 (20 °C)
FlashpointNot applicable
FormSolid
GradeExtra pure
Incompatible MaterialsNone known
Lower Explosion LimitNot applicable
Melting Point/Range884 °C
Partition CoefficientNo data available
Solubility in Water185 g/l (20 °C)
Upper Explosion LimitNot applicable
Vapor PressureNo data available
ViscosityNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product