Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2S·9H2O | MDL Number |
Molar Mass 240.18 g/mol | RTECS Number 215-211-5 | Synonyms Disodium sulfide |
Property | Value |
---|---|
assay | Min. 98.0 % |
ammonium (NH4) | Max. 0.005 % |
sulfite and thiosulfate (as SO4) | Max. 0.1 % |
iron (Fe) | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | ACS Reagent |
Corrosivity | Corrosive to metals |
Density | 1.43 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Acids, Strong oxidizing agents, Aluminium, Carbon dioxide (CO2) |
Lower Explosion Limit | No data available |
Melting Point/Range | 50 °C |
Purity Percentage | 98.00 |
Purity Details | >=98.00% |
Solubility in Water | Completely soluble (Anhydrous substance) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | No data available |
Storage Temperature | Ambient |
Property | Value |
---|---|
GHS Classification |
|
Precautionary Statements | Keep only in original container.;Do not breathe dust/fumes/gas/mist/vapours/spray.;Wash … thoroughly after handling;Do not eat, drink or smoke when using this product.;Wear protective gloves/protective clothing/eye protection/face protection. |
Hazard Class | 8 |
Package Group | II |
UN ID | UN1849 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout