Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2SO3 | MDL Number |
Molar Mass 126.04 g/mol | RTECS Number WE2150000 | Synonyms Disodium sulfite; Sodium sulphite |
Property | Value |
---|---|
assay (iodometric) | 95.0 - 100.0 % |
iron (Fe) | Max. 0.001 % |
selenium (Se) | Max. 0.001 % |
zinc (Zn) | Max. 0.001 % |
heavy metals (as Pb) | Max. 0.001 % |
chloride (Cl) | Max. 0.02 % |
thiosulfate (S2O3) | Max. 0.05 % |
appearance of the solution | complying |
residual solvents | complying |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur., BP, NF |
Color | White |
Density | 2.6 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Acids, Oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 600 °C |
Partition Coefficient | -4 (25 °C) |
Purity Percentage | 95.00 |
Purity Details | 95.00-100.00% |
Solubility in Water | 270 g/l (40 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | Negligible |
Viscosity | No data available |
pH-Value | 10 at 200 g/l (20 °C) |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout