Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na2B4O7 · 10H2O | MDL Number |
Molar Mass 381.37 g/mol | RTECS Number 215-540-4 | Synonyms Borax decahydrate; Sodium borate decahydrate |
Property | Value |
---|---|
Assay | 99.5 - 105.0 % |
pH (0.01 m, 25°C) | 9.15 - 9.20 |
Water insoluble matter | Max. 0.005 % |
Calcium (Ca) | Max. 50 ppm |
Iron (Fe) | Max. 5 ppm |
Sulfate (SO4) | Max. 50 ppm |
Heavy metals (as Pb) | Max. 0.001 % |
Chloride (Cl) | Max. 10 ppm |
Phosphate (PO4) | Max. 10 ppm |
Property | Value |
---|---|
Certification | ACS Reagent |
Color | Colorless |
Density | 1.7 g/cm3 |
Flashpoint | Not applicable |
Form | Solid |
Grade | ACS Grade |
Incompatible Materials | Strong reducing agents, Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | >= 62 °C.Elimination of water of crystallisation.742 °C.anhydrous substance |
Partition Coefficient | No data available |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 49.74 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Viscosity | No data available |
pH-Value | 9-10 (20 °C) (as aqueous solution) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout