Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula NaSCN |
MDL Number | Molar Mass 81.07 g/mol | Synonyms Sodium isothiocyanate; Sodium rhodanate; Sodium rhodanide; Sodium sulfocyanate |
Property | Value |
---|---|
Assay (calculated to the dried substance) | 98.0 - 102.0 % |
Colour of the solution | complying |
Clearness of the solution | complying |
Loss on drying (105°C) | Max. 2 % |
Calcium (Ca) | Max. 200 ppm |
Cadmium (Cd) | Max. 50 ppm |
Cobalt (Co) | Max. 50 ppm |
Copper (Cu) | Max. 50 ppm |
Iron (Fe) | Max. 50 ppm |
Potassium (K) | Max. 2000 ppm |
Nickel (Ni) | Max. 50 ppm |
Lead (Pb) | Max. 50 ppm |
Zinc (Zn) | Max. 50 ppm |
Chloride (Cl) | Max. 500 ppm |
Sulfate (SO4) | Max. 500 ppm |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Color | Colorless |
Density | 1.76 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Acids, Strong oxidizing agents |
Lower Explosion Limit | No data available |
Melting Point/Range | 308 °C |
Purity Percentage | 98.00 |
Purity Details | ≥98.00% |
Solubility in Water | >1.000 g/l (20 °C) |
Upper Explosion Limit | No data available |
Vapor Pressure | No data available |
Viscosity | No data available |
pH-Value | 4.8 at 1.070 g/l (20.1 °C) |
Product Line | Purum p.a. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout