Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | EC Number | Linear Formula Na5P3O10 | MDL Number |
Molar Mass 367.86 g/mol | RTECS Number YK4570000 | Synonyms Pentasodium tripolyphosphate Anhydrous; STPP; Sodium triphosphate; Sodium triphosphate pentabasic; Sodium tripolyphosphate pentabasic |
Property | Value |
---|---|
Assay of P | 21.4 - 29.0 % |
Property | Value |
---|---|
Color | White |
Density | 2.52 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Technical Grade |
Incompatible Materials | None |
Melting Point/Range | 622 °C |
Purity Percentage | 85.00 |
Purity Details | 85.00% |
Solubility in Water | 145 g/l (25 °C) |
Vapor Pressure | 0.1 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 9.9 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout