R1061
Fluka

Staurosporine

SKU
R1061
Analytical standard, reference material
Synonym(s)
(2R,3R,4R,6S)-3-methoxy-2-methyl-4-(methylamino)-29-oxa-1,7,17-triazaoctacyclo[12.12.2.1²,⁶.0⁷,²⁸.0⁸,¹³.0¹⁵,¹⁹.0²⁰,²⁷.0²¹,²⁶]nonacosa-8(13),9,11,14(28),15(19),20(27),21(26),22,24-nonaen-16-one
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) MDL Number Molar Mass
466.53 g/mol
Synonyms
(2R,3R,4R,6S)-3-methoxy-2-methyl-4-(methylamino)-29-oxa-1,7,17-triazaoctacyclo[12.12.2.1²,⁶.0⁷,²⁸.0⁸,¹³.0¹⁵,¹⁹.0²⁰,²⁷.0²¹,²⁶]nonacosa-8(13),9,11,14(28),15(19),20(27),21(26),22,24-nonaen-16-one

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 95 %
measurement uncertaintyeffective %

Properties

PropertyValue
Boiling Point/RangeNot applicable
ColorLight Yellow
DensityNo data available
FlashpointNot applicable
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range288-291 °C (Decomposes before melting)
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNot applicable
pH-ValueNo data available
Storage Temperature-20 °C

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product