Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | Beilstein Registry Number | CAS Numbers (All) | EC Number | Linear Formula HOOCCH2CH2COOH |
MDL Number | Molar Mass 118.09 g/mol | RTECS Number WM4900000 | Synonyms Butanedioic acid |
Property | Value |
---|---|
Identity (IR) | complying |
Assay | 99.5 - 100.5 % |
Assay (HPLC) | Min. 99.5 % |
Melting point | 185 - 188 °C |
Solubility in methanol | complying |
Calcium (Ca) | Max. 50 ppm |
Cadmium (Cd) | Max. 5 ppm |
Cobalt (Co) | Max. 5 ppm |
Chromium (Cr) | Max. 5 ppm |
Copper (Cu) | Max. 5 ppm |
Iron (Fe) | Max. 5 ppm |
Potassium (K) | Max. 50 ppm |
Magnesium (Mg) | Max. 10 ppm |
Manganese (Mn) | Max. 5 ppm |
Sodium (Na) | Max. 50 ppm |
Nickel (Ni) | Max. 5 ppm |
Lead (Pb) | Max. 5 ppm |
Zinc (Zn) | Max. 5 ppm |
NMR-spectrum | complying |
Analyte Suitability | polymers |
Property | Value |
---|---|
Boiling Point/Range | 235 °C (1.013 hPa) |
Color | White |
Density | 1.56 g/cm3 (20 °C) |
Flashpoint | 206 °C |
Form | Crystalline |
Grade | UV-Spectroscopy Grade |
Incompatible Materials | Bases, Oxidizing agents, Reducing agents |
Melting Point/Range | 184-186 °C |
Partition Coefficient | -0.59 |
Purity Percentage | 99.50 |
Purity Details | >=99.50% |
Solubility in Water | 83 g/l (25 °C) |
Vapor Pressure | <0.1 hPa (20 °C) |
Viscosity | No data available |
pH-Value | 2.7 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout