Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Fluka | CAS Numbers (All) | Molar Mass 342.30 g/mol |
Property | Value |
---|---|
Identity | complying |
Specific rotation (a)20/D;C=26 in H2O | 66.3 - 67.0 ° |
Conductivity 20 °C | Max. 35 µS/cm |
Loss on drying (105°C, 3h) | Max. 0.1 % |
Residue on ignition (SO4) | Max. 0.05 % |
Acidity or alkalinity | complying |
Calcium (Ca) | complying |
Lead (Pb) | Max. 0.5 ppm |
Heavy metals (as Pb) | Max. 5 ppm |
Chloride (Cl) | Max. 0.0035 % |
Sulfate (SO4) | Max. 0.006 % |
Sulfite (as SO2) | Max. 10 ppm |
Dextrines | complying |
Invert sugar | complying |
Reducing sugars | complying |
Colour index | Max. 45 |
Appearance of the solution | complying |
Residual solvents | complying |
Endotoxin limit (LAL) | Max. 250 EU/g |
Property | Value |
---|---|
Boiling Point/Range | No data available |
Certification | Ph. Eur., BP, NF |
Color | Colorless |
Density | 1.580 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Solid |
Grade | Reagent Grade |
Incompatible Materials | Strong oxidizing agents |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 185-186 °C |
Partition Coefficient | No data available |
Solubility in Water | Completely soluble |
Upper Explosion Limit | Not applicable |
Vapor Pressure | No data available |
Viscosity | Not applicable |
pH-Value | Neutral |
Product Line | Puriss. |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | N/A |
Package Group | N/A |
UN ID | N/A |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout