R1129
Fluka

Sulfaguanidine

SKU
R1129
Analytical standard, reference material
Synonym(s)
4-Amino-N-(aminoiminomethyl)benzenesulfonamide; 4-Amino-N-guanylbenzenesulfonamide
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
Beilstein Registry Number CAS Numbers (All) EC Number MDL Number
Molar Mass
214.24 g/mol
Synonyms
4-Amino-N-(aminoiminomethyl)benzenesulfonamide; 4-Amino-N-guanylbenzenesulfonamide

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 98 %
measurement uncertainlyeffective %
melting range188 - 193 °C
water (Karl Fischer)Max. 10 %

Properties

PropertyValue
Autoignition TemperatureNo data available
Boiling Point/RangeNo data available
ColorWhite
DensityNo data available
FlashpointNo data available
FormPowder
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range190 °C (1.013 hPa)
Partition CoefficientNo data available
SolubilityAlcohol.slightly soluble (25 °C)
Solubility in Water1 g/l (25 °C)
Upper Explosion LimitNo data available
ViscosityNo data available
pH-Value6.5 at 10 g/l (25 °C)
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product