Let's Connect!
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We use the location you select to personalize the content on our website and provide you with relevant product pricing and availability information.
Sign-in to view account specific pricing and availability.
Pricing displayed in catalog does not include applicable taxes.
Brand Honeywell | CAS Numbers (All) | EC Number | Linear Formula NH2SO3H | MDL Number |
Molar Mass 97.09 g/mol | Synonyms Amidosulfonic acid |
Property | Value |
---|---|
Identity (IR) | complying |
Assay (alkalimetric) | 99.0 - 101.0 % |
Solution 1 g + 19 mL (H2O) | complying |
Property | Value |
---|---|
Autoignition Temperature | Not auto-flammable |
Color | White |
Density | 2.1 g/cm3 (20 °C) |
Flashpoint | Not applicable |
Form | Powder |
Grade | Reagent Grade |
Incompatible Materials | Oxidizing agents, Reactions with light metals, Alkalis, Chlorine |
Lower Explosion Limit | Not applicable |
Melting Point/Range | 209 °C.205 °C |
Purity Percentage | 99.00 |
Purity Details | >=99.00% |
Solubility in Water | 181.4 g/l (20 °C) |
Upper Explosion Limit | Not applicable |
Vapor Pressure | 0.008 hPa (20 °C) |
Viscosity | Not applicable |
pH-Value | 1.5 at 10 g/l (20 °C) |
Storage Temperature | Ambient |
Property | Value |
---|---|
Hazard Class | 8 |
Package Group | III |
UN ID | UN2967 |
Add more compare product |
Sign up to receive exclusive communications about offerings, events, news, surveys, special offers, and related topics via telephone, email and other forms of electronic communications.
We are having trouble login you to the bot, Please logout and login again using following link. Logout