383120
Fluka

Sulfamic acid

SKU
383120
ACS Reagent
Synonym(s)
Amidosulfonic acid
Only %1 left
  • We are your supplier of high-quality lab reagents and chemicals for analytical and chemistry laboratories:Solvents – ACS specific use (HPLC), ACS general use, solvents for histology, and reagent grade for chemical synthesis and other industrial applications.Inorganics – Chemical synthesis and inorganic chemistry including essential acids and bases, salts, metals and elements, and reagents for chemical reactions.
Brand
Fluka
CAS Numbers (All) Molar Mass
97.09 g/mol
Synonyms
Amidosulfonic acid

Documents

Specifications

PropertyValue
Identity (IR)complying
Assay (excluding dried substance)99.3 - 100.3 %
Residue on ignitionmax. 0.01 %
Water insoluble mattermax. 0.01 %
Iron (Fe)max. 5 ppm
Heavy metals (as Pb)max. 0.001 %
Chloride (Cl)max. 0.001 %
Sulfate (SO4)max. 0.05 %
IgnitionResidue≤0.01%

Properties

PropertyValue
Autoignition TemperatureNot auto-flammable
CertificationACS Reagent
ColorWhite
Concentration100.00%
Density2.1 g/cm3 (20 °C)
FlashpointNot applicable
FormPowder
GradeACS Grade
Incompatible MaterialsChlorine.Alkalis.Reactions with light metals..Oxidizing agents
Lower Explosion LimitNot applicable
Melting Point/Range205 °C
Solubility in Water(20 °C)
Upper Explosion LimitNot applicable
Vapor Density2.1 g/cm3 (20 °C)
Vapor Pressure0.025 hPa (100 °C)
ViscosityNot applicable
pH-Value1.5 at10 g/l (20 °C)
Storage TemperatureRoom Temperature

Safety Information

PropertyValue
Hazard Class8
Package GroupIII
UN IDUN2967
Add more compare product