R1253
Fluka

Sulfisozole sodium

SKU
R1253
Analytical standard, reference material
Synonym(s)
4-Amino-N-(isoxazol-3-yl)-N-sodiobenzenesulfonamide; 4-Amino-N-3-isoxazolylbenzenesulfonamide monosodium salt
Only %1 left

Honeywell Fluka™ offers an expanding range of high quality inorganic certified reference materials  and organic reference materials.

  • Produced according to ISO 9001
  • Suitable for a wide range of industries and applications
  • Detailed Certificate of Analysis included with every delivery

Expert Technical Support

Receive fast technical support from experts who have been developing, producing, and testing standards for decades:

Office: +49(0) 51 37 999 150

Fax:     +49(0) 51 37 999 698 

Email:  TS-standards@honeywell.com

Brand
Fluka
CAS Numbers (All) Molar Mass
261.23 g/mol
Synonyms
4-Amino-N-(isoxazol-3-yl)-N-sodiobenzenesulfonamide; 4-Amino-N-3-isoxazolylbenzenesulfonamide monosodium salt

Documents

Specifications

PropertyValue
identity (NMR)complying
assay (HPLC)Min. 99 %
measurement uncertaintyeffective %
melting range (decomp.)262 - 282 °C
water (Karl Fischer)Max. 3 %

Properties

PropertyValue
Boiling Point/RangeNo data available
ColorNo data available
DensityNo data available
FlashpointNot applicable
FormSolid
GradeAnalytical Standard
Incompatible MaterialsStrong oxidizing agents
Lower Explosion LimitNo data available
Melting Point/Range276-279 °C
Partition CoefficientNo data available
Solubility in WaterNo data available
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNo data available
pH-ValueNo data available
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product