13803
Fluka

Sulfur

SKU
13803
Meets analytical specification of BP, Ph. Eur., USP, Puriss., precipitated, 99.5-100.5%,
Only %1 left
General Information:
  • Leading the industry for over 65 years
  • Honeywell now delivers Fluka™ premium grade inorganic reagents worldwide – with consistency, purity and accuracy assured
Brand
Fluka
CAS Numbers (All) EC Number Linear Formula
S
MDL Number
Molar Mass
32.07 g/mol
RTECS Number
WS4250000

Documents

Specifications

PropertyValue
Assay99.5 - 100.5 %
Water (Karl Fischer)Max. 0.5 %
Residue on ignitionMax. 0.3 %
Sulfated ashMax. 0.2 %
Free acid (as H2SO4)Max. 0.02 %
Free alkali (as NaOH)Max. 0.01 %
Arsenic (As)Max. 0.0004 %
Chloride (Cl)Max. 0.01 %
Sulfate (SO4)Max. 0.01 %
Sulfide (S)Max. 0.001 %
Appearance of the solutioncomplying
Acidity or alkalinitycomplying
Residual solventscomplying
Solubility of 1 g in 5 mL carbon disulfidecomplying
Autoignition Temperature450 °F
Ignition Residue≤0.3%
Ignition Residue≤0.2% (as SO4)

Properties

PropertyValue
Boiling Point/Range445 °C (1.013 hPa)
CertificationPh. Eur., BP, USP
ColorYellow
Density2.07 g/cm3 (20 °C)
Flashpoint188 °C
FormSolid
GradeChemical Synthesis
Incompatible MaterialsAmines, Oxidizing agents, Bases, Alkali metals, Metals, Halogenated compounds
Lower Explosion Limit0.17 %(V)
Melting Point/Range118-120 °C
Partition CoefficientNo data available
Purity Percentage99.50
Purity Details99.50-100.50%
Solubility in WaterInsoluble
Upper Explosion Limit6.83 %(V)
Vapor Pressure1.3 hPa (184 °C)
ViscosityNo data available
pH-ValueNo data available
Product LinePuriss.
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard Class4.1
Package GroupIII
UN IDUN1350
Add more compare product