13825
Fluka

Sulfur

SKU
13825
Powder, colloidal
Only %1 left
Brand
Fluka
CAS Numbers (All) Linear Formula
S
MDL Number RTECS Number
WS4250000

Documents

Specifications

PropertyValue
Vapor Density8.9 (vs air)
Assay of S79 - 83 %
AshMax. 3 %
Water (Karl Fischer)Max. 3 %
Vapor Pressure1 mmHg ( 183.8 °C)
Formpowder
Resistivity2E23 μΩ-cm, 20°C

Properties

PropertyValue
Boiling Point/Range445 °C (The physical data is that of the main component)
ColorBrown
Density2.07 g/cm3 (The physical data is that of the main component)
Flashpoint207 °C (The physical data is that of the main component)
FormSolid
GradeChemical Synthesis
Incompatible MaterialsCopper oxides, Copper, permanganates, for example potassium permanganate, Perchlorates, Nitrates, Chlorates, Oxidizing agents
Lower Explosion Limit30 mg/m3
Melting Point/Range119 °C (The physical data is that of the main component)
Partition Coefficient5.68 (20 °C The physical data is that of the main component)
Solubility in WaterDispersible
Upper Explosion LimitNo data available
Vapor PressureNo data available
ViscosityNot applicable
pH-Value4 - 7Weight percent.1
Storage TemperatureAmbient

Safety Information

PropertyValue
Hazard ClassN/A
Package GroupN/A
UN IDN/A
Add more compare product